Unit of Measure

Key Dimensions

B

N/A 1.245 in

B max.

N/A 1.26 in

B min.

N/A 1.23 in

Clearance max.

N/A 0.095 in

Clearance min.

N/A 0.006 in

co

N/A 0.031 in

co_max

N/A 0.047 in

co_min

N/A 0.015 in

coa

N/A 22 in

coa_max

N/A 28 in

coa_min

N/A 12 in

Do

N/A 1.40625 in

Dfl

N/A 1.75 in

dfl_max

N/A 1.78 in

dfl_min

N/A 1.72 in

Housing

N/A 1,4068 in

dh_min

N/A 1.4058 in

Di

N/A 1.25 in

Di,a max. in H7

N/A 1.254 in

Di,a min. in H7

N/A 1.2502 in

Shaft

N/A 1,25 in

dj_min

N/A 1.2484 in

Sfl

N/A 0.074 in

sfl_max

N/A 0.078 in

sfl_min

N/A 0.07 in