Unit of Measure

Key Dimensions

B Middle h13 Tolerance

N/A 29.835 mm

B max.

N/A 30 mm

B min.

N/A 29.67 mm

Clearance max.

N/A 0.265 mm

Clearance min.

N/A 0.08 mm

co

N/A 0.8 mm

co_max

N/A 0.8 mm

co_min

N/A 0.8 mm

coa

N/A 30 mm

coa_max

N/A 30 mm

coa_min

N/A 30 mm

Do

N/A 34 mm

dh_min

N/A 34 mm

Housing

N/A H7

Di

N/A 30 mm

Di,a max. in H7

N/A 30.24 mm

Di,a min. in H7

N/A 30.08 mm

Shaft

N/A h7

dj_min

N/A 29.975 mm

ep

N/A 2 mm

ri max.

N/A 0.2 mm