Unit of Measure

Key Dimensions

B Middle h13 Tolerance

N/A 19.835 mm

Optimal Clearance

N/A 0.1 mm

co

N/A 0.05 mm

coa

N/A 30 mm

Do

N/A 55 mm

Housing

N/A H7

Di

N/A 50 mm

Di,a max. in middle H7

N/A 50.15 mm

Di,a min. in middle H7

N/A 50.05 mm

Shaft

N/A h9