Unit of Measure

Key Dimensions

B Middle h13 Tolerance

N/A 15.865 mm

Optimal Clearance

N/A 0.084 mm

co

N/A 0.042 mm

co_max

N/A 0.042 mm

co_min

N/A 0.042 mm

coa

N/A 30 mm

coa_max

N/A 30 mm

coa_min

N/A 30 mm

Do

N/A 34 mm

Dfl Middle h13 Tolerance

N/A 41.805 mm

Housing

N/A H7

Di

N/A 30 mm

Di,a max. in middle H7

N/A 30.124 mm

Di,a min. in middle H7

N/A 30.04 mm

Shaft

N/A h9

Sfl Middle h13 Tolerance

N/A 1.93 mm