The following is a list of the replacement rivet pints for D and HD 1 to 14 universal joints.

See attached Assembly Instructions for repair procedure.

Unit of Measure

Key Dimensions

Description 

N/A D/HD3-RIVET PINS-SET OF 25

Coupling Size

N/A D / HD3

Material

N/A Steel

Style

N/A Rivet Pin Sets

Weight

N/A 0.02 lb

# of Bolts

N/A 25