• Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
  • Race - 17-4 PH stainless steel - heat treated.
  • Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: HAB-4EG.
Unit of Measure

Key Dimensions

Part Number

N/A HAB-24E

Bearing Type

N/A Plain

B - Ball Bore

N/A 1.5000 in

D - Outside Diameter

N/A 3.0000 in

W - Ball Width

N/A 2.250 in

H - Race Width

N/A 1.175 in

M - Chamfer

N/A .030 in

O - Ball Shoulder Diameter

N/A 1.800 in

Ball Diameter

N/A 2.672 in

a - Misalignment Angle

N/A 21 º

Radial Clearance in.

N/A .002 Max.

Radial Static Limit Load Capacity

N/A 222,208 lbs

Approximate Brg. Weight

N/A 2.22 lb

Note

N/A For dimensional tolerances of listed features, see the PDF version of the S222 suplement catalog under the View Product Catalogs" tab from the home page."

BC

N/A .020 in