• A complete C Type coupling is comprised of two standard C Type hubs, one cushion set, and one collar with hardware.
Unit of Measure

Notes

Disclaimer

N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

Key Dimensions

Description 

N/A C295-HUB-13T-8/16DP-2SS90

Coupling Type

N/A Jaw

Material

N/A Cast Iron

Color

N/A Gray/Metallic

Bore Type

N/A 13T Spline

# of Jaws

N/A 3

Elastomeric Member

N/A SOX (NBR) Rubber

Weight

N/A 44.00 lb

Dimensional Data

Coupling

N/A C295

Thread (Dimension T)

N/A 5/8-11

Keyway Size (W x D)

N/A No Keyway

Length thru Bore

N/A 3.75 in95.25 mm

Dimension HD

N/A 9.12 in

Min. Bore (Dimensions ID1/ID2)

N/A 1.5 in38.10 mm

Max. Bore (Dimensions ID1/ID2)

N/A 3.500 in88.90 mm

Performance Data

Nominal Torque

N/A 11340.00 in·lb1281.25 N·m

Max. Speed

N/A 2300.00 rpm

Rated HP at 100 rpm

N/A 18.00 hp

Rated HP at 1,200 rpm

N/A 216.00 hp

Rated HP at 1,800 rpm

N/A 324.00 hp

Spider Performance

Spider Performance

N/A
  • Nitrile Butadiene (Buna N) Rubber is a flexible elastomer material that is oil resistant, resembles natural rubber in resilience and elasticity and operates effectively in temperature range of -40° to 212° F (-40° to 100° C). Good resistance to oil. Standard elastomer. (Also applies to SXB Cushions.)