- The maximum bore is supplied with a standard ANSI/AGMA 9002-B04 or ISO 286-2 keyway.
- Taper Lock Bushing mounting screws can be either inch (UNC) or metric (BSW) and care should be taken to select the proper hub part number.
- Taper Lock Busings are a product of Baldor Dodge and are not included with Lovejoy coupling hubs.
- Maximum bores size and torque capacities are per Dodge specifications and Lovejoy is not responsible for the accuracy of any of the values listed relative to bore size and torque capacity.
Unit of Measure
Key Dimensions
Description |
N/A 1100-HUB-3030TL-FRNT STD UNC |
Type |
N/A Grid Coupling |
Hub Material |
N/A 1045 Steel |
Style |
N/A Bored for Taper Lock Bushing |
Color |
N/A Gray/Metallic |
Bore Type |
N/A Bored for Taper Lock Bushing |
Bushing Series |
N/A 3030 |
Weight |
N/A 32.00 lb |
Dimensional Data
Lovejoy® Grid Coupling Size |
N/A 1100 |
Set Screw Style Coupling Size (Dimension T) |
N/A Taper-Lock 3030 UNC |
Height |
N/A 5.590 in |
Width |
N/A 5.590 in |
Length thru Bore |
N/A 3.490 in88.60 mm |
Dimension HD |
N/A 5.590 in142.00 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 1.625 in41.28 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 4.000 in101.60 mm |
Max. Bore Bushing |
N/A 3.000 in76.20 mm |
Max. Parallel Misalignment at Installation (Dimension P) |
N/A 0.0100 in |
Max. Parallel Misalignment during Operation (Dimension P) |
N/A 0.020 in |
Distance between Shaft Ends (Dimension G) - Normal Gap |
N/A 0.177 in4.50 mm |
Taper-Lock Bushing |
N/A 3030 |
Thread |
N/A UNC |
Cubic inches |
N/A 109.05587 in³ |
Performance Data
Bushing Max. Torque |
N/A 24000.00 in·lb |
Coupling Rated Torque |
N/A 55550.00 in·lb |
Max. Angular Misalignment at Installation (X-Y) |
N/A 0.008 in |
Max. Angular Misalignment during Operation (X-Y) |
N/A 0.032 in |
Coupling Part Numbers
Falk™ Steelflex® Horizontal Cover Style Coupling Part Number |
N/A 1100T10 |
Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number |
N/A GF2100H |
Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number |
N/A 1100T10 |
Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number |
N/A 1100H |
Falk™ Steelflex® Vertical Cover Style Coupling Part Number |
N/A 1100T20 |
Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number |
N/A GF2100V |
Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number |
N/A 1100T20 |
Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number |
N/A 1100V |