This clutch is a Gen3 quality-crafted, power dense solution for your drivetrain, now in a smaller package. The Integral option comes with "plug and play" hydraulics with no need for an external hydraulics system. The clutch comes with the pump, tank, filter, and manifold attached and ready for power. All units are sold with the PT Tech Clutch Controller and capable of connecting to the HPTOLink App for monitoring and troubleshooting.
Unit of Measure

Key Dimensions

Engine Power (Hp)

N/A 80 to 200

Max Engine Torque

N/A 600 lb·ft

Max Speed Input

N/A 3200 rpm

Inlet Pressure

N/A 400 to 3000 psi

Weight

N/A 170 lb

Engine Housing

N/A SAE #3

Engine Flywheel

N/A SAE 11.5

Overall Length

N/A 18.0 in

Useable Shaft Length

N/A 6.88 in

Shaft Diameter

N/A 2.50 in