This clutch is a Gen3 quality-crafted, power dense solution for your drivetrain, now in a smaller package. All units are sold with the PT Tech Clutch Controller and capable of connecting to the HPTOLink App for monitoring and troubleshooting.
Unit of Measure

Key Dimensions

Engine Power (Hp)

N/A 540 to 1200

Max Engine Torque

N/A 4500 lb·ft

Max Speed Input

N/A 2250 rpm

Inlet Pressure

N/A 400 to 3000 psi

Weight

N/A 816 lb

Engine Housing

N/A SAE #0

Engine Flywheel

N/A SAE 18

Overall Length

N/A 21.8 in

Useable Shaft Length

N/A 5.12 in

Shaft Diameter

N/A 4.50 in