This clutch is a Gen3 quality-crafted, power dense solution for your drivetrain, now in a smaller package. All units are sold with the PT Tech Clutch Controller and pump tower variants come in VG (2 Pump Pads), FX (4 Pump Pads), or High Output FX (4 Pump Pads).
Unit of Measure
Key Dimensions
Engine Power (Hp) |
N/A 80 to 350 |
Max Engine Torque |
N/A 1150 lb·ft |
Max Speed Input |
N/A 3200 rpm |
Inlet Pressure |
N/A 550 to 1000 psi |
Weight |
N/A 790 lb |
Engine Housing |
N/A SAE #3, #2, & #1 |
Engine Flywheel |
N/A SAE 11.5 & 14 |
Overall Length |
N/A 18.5 in |
Useable Shaft Length |
N/A 3.60 in |
Shaft Diameter |
N/A 3.00 in |