These long-lasting, heat resistant disc brakes prevent heat checking and fading.
Unit of Measure

Key Dimensions

Torque

N/A 767 lb·ft

Rotor Weight

N/A 70 lb

Max Pressure

N/A 450 psi

Drum Brake Replacement

N/A 10

Disk Diameter

N/A 1/2 in15 in

Disk Height to Floor

N/A 3/4 in16 in

Disk/Motor Shaft Height to Floor

N/A 9 in

Length

N/A 3/4 in23 in

Width Including Adjacent Bolt

N/A 11 in