These long-lasting, heat resistant disc brakes prevent heat checking and fading.
Unit of Measure

Key Dimensions

Torque

N/A 1025 lb·ft

Rotor Weight

N/A 130 lb

Max Pressure

N/A 450 psi

Drum Brake Replacement

N/A 14

Disk Diameter

N/A 1/2 in19 in

Disk Height to Floor

N/A 3/8 in21 in

Disk/Motor Shaft Height to Floor

N/A 5/8 in11 in

Length

N/A 9/16 in26 in

Width Including Adjacent Bolt

N/A 11 in