Horizontal Pump/Motor Mounts
    Lovejoy Hydraulics Horizontal pump/motor mounts are supplied with a weep hole to drain any pump leakage. Fluid leakage from this hole is a “tell-tale” detection of leaking seals or other areas of concern. Horizontal mounts are available for mounting NEMA C-Face motors in frame sizes 56C to 405TSC for most SAE and Metric 2 and 4 bolt pump flanges. Certain horizontal mounts can be mounted vertically as well by using Vertical Mounting - Installation 1 and a Vertical Mount gasket.
Included Hardware
    A Motor Mount kit and Pump Mount kit is included. Each includes all the required bolts and washers to mount the pump and motor to the pump/motor mount.
Unit of Measure

Key Dimensions

Description 

N/A BHN-182-24-A-HV-L=5.25

Pump Flange

N/A SAE A

Frame Size

N/A 182TC - 256TC

Type

N/A Pump Mounting Bracket

Material

N/A Aluminum Alloy

Application

N/A Pump / Motor Mounts

Contents

N/A Bracket Only

Type - 2 Bolts (Dimension XBF2)

N/A 3/8-16

Type - 4 Bolts (Dimension XBF4)

N/A 3/8-16

# of Bolts

N/A 2 / 4 Bolts

Weight

N/A 2.88 lb

UPC Number

N/A 5108

Mount Type

N/A BHN-182 24-A HV L=5.25

Mounting Style

N/A Horizontal

Style

N/A BHN

Dimensional Data

XM Face to Face

N/A 5.250 in133.35 mm a1063.jpg

Outside Diameter BD

N/A 9.000 in228.60 mm

Dimension CL

N/A 4.310 in109.47 mm

Pilot Size (Dimension XAK)

N/A 3.251 in82.58 mm

Circle Size - 2 Bolts (Dimension XAJ2)

N/A 4.190 in106.43 mm

Circle Size - 4 Bolts (Dimension XAJ4)

N/A 4.120 in104.65 mm

Bolt Circle Diameter (Dimension AJ)

N/A 7.250 in184.15 mm

Bolt Hole Diameter (Dimension BF)

N/A 17/32 in13.49 mm

Motor Pilot Size (Dimension AK)

N/A 8.501 in215.93 mm

Dimension Z

N/A 4.400 in111.76 mm

Cubic inches

N/A 425.25000 in³

Performance Data

Recommended Torque, Grade 5 - Coarse

N/A 82.00 ft·lb

Recommended Torque, Grade 5 - Fine

N/A 91.00 ft·lb

Recommended Torque, Grade 8 - Coarse

N/A 115.00 ft·lb

Recommended Torque, Grade 8 - Fine

N/A 129.00 ft·lb

Options

Options

N/A Vertical Mounting - Installation 1

Notes

Notes 

N/A
  • For Vertical Mount option, order Vertical Mount gasket UPC number 84527105239.