Unit of Measure

Key Dimensions

Manufacturing Part Number

N/A 1100KRR + COL

Series

N/A Industrial

Bore (d)

N/A 1.0000 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 2.047 in52.000 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 3490 lbf15500 N

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A 1..KRR

Seal Type

N/A Shroud Seal

Other Dimensions

Inner Ring Width B

N/A 1.375 in34.92 mm

Outside Ring Width C

N/A 0.591 in15 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.689 in17.5 mm

Set Screw Size

N/A 1/4-20

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 1.5 in38.1 mm

Dimension B1

N/A 1.748 in44.4 mm

Dimension B2

N/A 0.531 in13.5 mm

Ratings

Static Radial Load Rating (C0)

N/A 1750 lbf7800 N