Unit of Measure

Key Dimensions

Manufacturing Part Number

N/A 1203KR + COL

Series

N/A Industrial

Bore (d)

N/A 2.1875 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 3.9370 in100.000 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 10800 lbf48100 N

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A 1..KR

Seal Type

N/A Shroud Seal

Other Dimensions

Inner Ring Width B

N/A 2.187 in55.56 mm

Outside Ring Width C

N/A 0.984 in25 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 1.094 in27.8 mm

Set Screw Size

N/A 7/16-14

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 3 in76.2 mm

Dimension B1

N/A 2.811 in71.4 mm

Dimension B2

N/A 0.811 in20.6 mm

Ratings

Static Radial Load Rating (C0)

N/A 6570 lbf29200 N