Unit of Measure

Key Dimensions

Manufacturing Part Number

N/A 1215KRR + COL

Series

N/A Industrial

Bore (d)

N/A 2.9375 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 5.118 in130.000 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 15500 lbf68900 N

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A 1..KRR

Seal Type

N/A Shroud Seal

Other Dimensions

Inner Ring Width B

N/A 2.937 in74.61 mm

Outside Ring Width C

N/A 1.142 in29 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 1.469 in37.3 mm

Set Screw Size

N/A 1/2-13

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 4 in101.6 mm

Dimension B1

N/A 3.626 in92.1 mm

Dimension B2

N/A 0.937 in23.8 mm

Ratings

Static Radial Load Rating (C0)

N/A 10100 lbf44800 N