RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Manufacturing Part Number |
N/A G1100KPPB3 + COL |
Series |
N/A Industrial |
Bore (d) |
N/A 1.0000 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
O.D. (D) |
N/A 2.047 in52.000 mm |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 3490 lbf15500 N |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A G1…KPPB2,3,4 |
Seal Type |
N/A Shroud Seal |
Other Dimensions
Inner Ring Width B |
N/A 1.375 in34.92 mm |
Outside Ring Width C |
N/A 0.591 in15 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.688 in17.5 mm |
Set Screw Size |
N/A 1/4-20 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 1.5 in38.1 mm |
Dimension M |
N/A 0.142 in3.61 mm |
Dimension B1 |
N/A 1.748 in44.4 mm |
Dimension B2 |
N/A 0.531 in13.5 mm |