Unit of Measure

Key Dimensions

Manufacturing Part Number

N/A GN114KRRB + COL

Series

N/A Medium-Duty

Bore (d)

N/A 1.8750 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 4.331 in110.000 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 15400 lbf68600 N

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A GN..KRRB

Seal Type

N/A Shroud Seal

Other Dimensions

Inner Ring Width B

N/A 1.937 in49.21 mm

Outside Ring Width C

N/A 1.142 in29 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.969 in24.6 mm

Set Screw Size

N/A 3/8-16

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 2.984 in75.8 mm

Dimension M

N/A 0.211 in5.36 mm

Dimension B1

N/A 2.626 in66.7 mm

Dimension B2

N/A 0.874 in22.2 mm

Ratings

Static Radial Load Rating (C0)

N/A 8510 lbf37900 N