RELATED PRODUCTS
Unit of Measure
Key Dimensions
Manufacturing Part Number |
N/A GN207KLLB + COL |
Series |
N/A Medium-Duty |
Bore (d) |
N/A 2.4375 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
O.D. (D) |
N/A 5.118 in130.000 mm |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 20400 lbf90700 N |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A GN..KLLB |
Seal Type |
N/A Labyrinth Seal |
Other Dimensions
Inner Ring Width B |
N/A 2.437 in61.91 mm |
Outside Ring Width C |
N/A 1.299 in33 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 1.22 in31 mm |
Set Screw Size |
N/A 7/16-14 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 3.5 in88.9 mm |
Dimension M |
N/A 0.23 in5.84 mm |
Dimension B1 |
N/A 3.126 in79.4 mm |
Dimension B2 |
N/A 0.937 in23.8 mm |