RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Manufacturing Part Number

N/A GN315KRRB + COL

Series

N/A Medium-Duty

Bore (d)

N/A 3.9375 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 8.465 in215 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 43100 lbf191800 N

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A GN..KRRB

Seal Type

N/A Shroud Seal

Other Dimensions

Inner Ring Width B

N/A 3.937 in100.01 mm

Outside Ring Width C

N/A 1.929 in49 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 1.969 in50 mm

Set Screw Size

N/A M12x1.75

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 5.752 in146.1 mm

Dimension M

N/A 0.308 in7.82 mm

Dimension B1

N/A 5.102 in129.6 mm

Dimension B2

N/A 1.437 in36.5 mm

Ratings

Static Radial Load Rating (C0)

N/A 31600 lbf140400 N