Unit of Measure

Key Dimensions

Series

N/A Light-Duty

Bore (d)

N/A 0.7500 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 1.654 in42.000 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 2320 lbf10400 N

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A RAL..NPPB

Collar No.

N/A LS012K

Basic Outer Ring Size

N/A 9104

Other Dimensions

Inner Ring Width B

N/A 0.6560 in16.67 mm

Outside Ring Width C

N/A 0.472 in12 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.236 in6 mm

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 1.172 in29.8 mm

Dimension B1

N/A 0.969 in24.6 mm

Dimension B2

N/A 0.438 in11.1 mm

Dimension F

N/A 0.99 in25.15 mm

Dimension G

N/A 0.42 in10.66 mm

Dimension L

N/A 0.125 in3.2 mm

Ratings

Static Radial Load Rating (C0)

N/A 1000 lbf4400 N