Unit of Measure

Key Dimensions

Series

N/A Industrial

Bore (d)

N/A 2.6875 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 4.921 in125 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 15600 lbf69500 N

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A SM..KTB

Collar No.

N/A S1211KT

Basic Outer Ring Size

N/A 214

Other Dimensions

Inner Ring Width B

N/A 2.688 in68.26 mm

Outside Ring Width C

N/A 0.945 in24 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 1.344 in34.13 mm

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 3.813 in96.84 mm

Dimension B1

N/A 3.375 in85.73 mm

Dimension B2

N/A 0.938 in23.81 mm

Dimension F

N/A 3.422 in86.92 mm

Dimension G

N/A 1.344 in34.13 mm

Dimension L

N/A 0.25 in6.4 mm

Ratings

Static Radial Load Rating (C0)

N/A 9650 lbf43000 N