Unit of Measure

Key Dimensions

Series

N/A Industrial

Bore (d)

N/A 2.8125 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 5.118 in130.000 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 15300 lbf68000 N

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A SM..KB

Collar No.

N/A S1213K

Basic Outer Ring Size

N/A 215

Other Dimensions

Inner Ring Width B

N/A 2.938 in74.61 mm

Outside Ring Width C

N/A 0.984 in25 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 1.469 in37.3 mm

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 4 in101.6 mm

Dimension B1

N/A 3.625 in92.08 mm

Dimension B2

N/A 0.938 in23.81 mm

Dimension F

N/A 3.619 in91.92 mm

Dimension G

N/A 1.469 in37.3 mm

Dimension L

N/A 0.25 in6.4 mm

Ratings

Static Radial Load Rating (C0)

N/A 9800 lbf43600 N