Unit of Measure

Key Dimensions

Series

N/A Heavy-Duty

Bore (d)

N/A 0.6250 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 1.850 in47.000 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 3350 lbf15000 N

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A SMN..KB

Collar No.

N/A SN010K

Basic Outer Ring Size

N/A 303

Other Dimensions

Inner Ring Width B

N/A 1.344 in34.13 mm

Outside Ring Width C

N/A 0.551 in14 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.672 in17.07 mm

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 1.375 in34.93 mm

Dimension B1

N/A 1.813 in46.05 mm

Dimension B2

N/A 0.625 in15.88 mm

Dimension F

N/A 1.021 in25.93 mm

Dimension G

N/A 0.672 in17.07 mm

Dimension L

N/A 0.156 in4 mm

Ratings

Static Radial Load Rating (C0)

N/A 1460 lbf6550 N