Unit of Measure

Key Dimensions

Series

N/A Heavy-Duty

Bore (d)

N/A 1.1250 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 2.835 in72.000 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 7500 lbf33500 N

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A SMN..KB

Collar No.

N/A SN102K

Basic Outer Ring Size

N/A 306

Other Dimensions

Inner Ring Width B

N/A 1.438 in36.51 mm

Outside Ring Width C

N/A 0.748 in19 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.688 in17.46 mm

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 1.938 in49.21 mm

Dimension B1

N/A 1.969 in50 mm

Dimension B2

N/A 0.688 in17.46 mm

Dimension F

N/A 1.702 in43.23 mm

Dimension G

N/A 0.75 in19.05 mm

Dimension L

N/A 0.156 in4 mm

Ratings

Static Radial Load Rating (C0)

N/A 3550 lbf15600 N