Unit of Measure

Key Dimensions

Series

N/A Heavy-Duty

Bore (d)

N/A 2.1875 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 5.118 in130.000 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 18000 lbf80000 N

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A SMN..KS

Collar No.

N/A SN203K

Basic Outer Ring Size

N/A 311

Other Dimensions

Inner Ring Width B

N/A 2.188 in55.56 mm

Outside Ring Width C

N/A 1.142 in29 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 1.094 in27.8 mm

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 3.25 in82.6 mm

Dimension B1

N/A 2.875 in73 mm

Dimension B2

N/A 0.875 in22.2 mm

Dimension F

N/A 2.953 in75.01 mm

Dimension G

N/A 1.094 in27.8 mm

Dimension L

N/A 0.188 in4.8 mm

Ratings

Static Radial Load Rating (C0)

N/A 9800 lbf43600 N