Unit of Measure

Key Dimensions

Series

N/A Heavy-Duty

Bore (d)

N/A 3.9375 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 9.2520 in235 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 43000 lbf193000 N

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A SMN..KS

Collar No.

N/A SN315K

Basic Outer Ring Size

N/A 320

Other Dimensions

Inner Ring Width B

N/A 3.938 in100.01 mm

Outside Ring Width C

N/A 1.850 in47 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 1.969 in50 mm

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 5.75 in146 mm

Dimension B1

N/A 5.063 in128.6 mm

Dimension B2

N/A 1.438 in36.5 mm

Dimension F

N/A 5.306 in134.77 mm

Dimension G

N/A 1.969 in50 mm

Dimension L

N/A 0.313 in7.9 mm

Ratings

Static Radial Load Rating (C0)

N/A 31500 lbf140300 N