Unit of Measure

Key Dimensions

Series

N/A Industrial

Bore (d)

N/A 1.5 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 3.149 in80 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 8130 lbf36097.2 N

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A ER

Seal Type

N/A Narrow Shroud

Basic Outer Ring Size

N/A 208

Other Dimensions

Inner Ring Width B

N/A 1.938 in49.23 mm

Outside Ring Width C

N/A 1.094 in27.72 mm

Radius r

N/A 0.024 in0.60 mm

Center of Bearing from End S

N/A 0.75 in19.05 mm

Dimension S1

N/A 1.188 in30.18 mm

Dimension F

N/A 2.047 in52.26 mm

Dimension J

N/A 0.313 in8 mm

Dimension M

N/A 0.25 in6.35 mm

Dimension D1

N/A 3.391 in86.11 mm

Dimension T

N/A 0.063 in1.65 mm

Dimension X

N/A 1.109 in28.07 mm

Dimension Y

N/A 0.828 in21.16 mm

Set Screw Size

N/A M8x1.25

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Ratings

Static Radial Load Rating (C0)

N/A 4460 lbf19802.4 N