Unit of Measure

Key Dimensions

Series

N/A Industrial

Bore (d)

N/A 1.0000 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 2.047 in52.000 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 3490 lbf15500 N

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A GY…KRRB SGT

Alternate Part Name

N/A GY1100KRRBTDCFSGT

Seal Type

N/A Shroud Seal

Other Dimensions

Inner Ring Width B

N/A 1.372 in34.85 mm

Outside Ring Width C

N/A 0.591 in15 mm

Radius r

N/A 0.024 in0.60 mm

Center of Bearing from End S

N/A 0.562 in14.27 mm

Dimension S1

N/A 0.809 in20.56 mm

Dimension F

N/A 1.332 in33.83 mm

Dimension J

N/A 0.268 in6.8 mm

Dimension M

N/A 0.152 in3.86 mm

Set Screw Size

N/A M6x1

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Ratings

Static Radial Load Rating (C0)

N/A 1750 lbf7800 N