Unit of Measure

Key Dimensions

Series

N/A Industrial

Bore (d)

N/A 1.3750 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 2.835 in72.000 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 6400 lbf28500 N

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A GY…KRRB

Alternate Part Name

N/A GY1106KRRB

Seal Type

N/A Shroud Seal

Other Dimensions

Inner Ring Width B

N/A 1.69 in42.93 mm

Outside Ring Width C

N/A 0.748 in19 mm

Radius r

N/A 0.024 in0.60 mm

Center of Bearing from End S

N/A 0.688 in17.48 mm

Dimension S1

N/A 0.8043 in20.43 mm

Dimension F

N/A 1.818 in46.18 mm

Dimension J

N/A 0.31 in7.874 mm

Dimension M

N/A 0.145 in3.68 mm

Set Screw Size

N/A M8x1.25

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Ratings

Static Radial Load Rating (C0)

N/A 3440 lbf15300 N