Unit of Measure

Key Dimensions

Series

N/A Industrial

Bore (d)

N/A 2.3125 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 4.331 in110.000 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 13100 lbf58200 N

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A GY…KRRB

Seal Type

N/A Shroud Seal

Other Dimensions

Inner Ring Width B

N/A 2.562 in65.07 mm

Outside Ring Width C

N/A 1.0630 in27 mm

Radius r

N/A 0.024 in0.60 mm

Center of Bearing from End S

N/A 1 in25.4 mm

Dimension S1

N/A 1.562 in39.67 mm

Dimension F

N/A 3.011 in76.48 mm

Dimension J

N/A 0.394 in10 mm

Dimension M

N/A 0.202 in5.13 mm

Set Screw Size

N/A M10x1.5

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Ratings

Static Radial Load Rating (C0)

N/A 8080 lbf35900 N