Unit of Measure

Key Dimensions

Series

N/A Standard

Bore (d)

N/A 1.2500 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 2.835 in72.000 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 6400 lbf28500 N

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A YA..RRB

Seal Type

N/A Narrow Shroud

Other Dimensions

Inner Ring Width B

N/A 1.4370 in36.5 mm

Outside Ring Width C

N/A 0.748 in19 mm

Radius r

N/A 0.024 in0.60 mm

Center of Bearing from End S

N/A 0.427 in10.85 mm

Dimension S1

N/A 1.01 in25.65 mm

Dimension F

N/A 1.8430 in46.8 mm

Dimension J

N/A 0.31 in7.87 mm

Set Screw Size

N/A M8x1.25

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Ratings

Static Radial Load Rating (C0)

N/A 3440 lbf15300 N