Unit of Measure

Key Dimensions

Series

N/A Standard

Bore (d)

N/A 2.1875 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 3.9370 in100.000 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 10800 lbf48100 N

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A YA..RR

Seal Type

N/A Narrow Shroud

Other Dimensions

Inner Ring Width B

N/A 1.835 in46.6 mm

Outside Ring Width C

N/A 0.945 in24 mm

Radius r

N/A 0.024 in0.60 mm

Center of Bearing from End S

N/A 0.575 in14.6 mm

Dimension S1

N/A 1.26 in32 mm

Dimension F

N/A 2.748 in69.8 mm

Dimension J

N/A 0.355 in9.02 mm

Set Screw Size

N/A M10x1.5

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Ratings

Static Radial Load Rating (C0)

N/A 6570 lbf29200 N