RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Bore (d) |
N/A 0.6250 in |
O.D. (D) |
N/A 1.850 in47.000 mm |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 2878 lbf12800 N |
Locking Device |
N/A Set Screw Locking |
Other Dimensions
Outside Ring Width C |
N/A 0.63 in16 mm |
Radius r |
N/A 0.024 in0.60 mm |
Groove Position C1 |
N/A 0.153 in3.9 mm |
Center of Bearing from End S |
N/A 0.5 in12.7 mm |
Dimension S1 |
N/A 0.720 in18.3 mm |
Set Screw Distance S2 |
N/A 0.197 in5 mm |
Set Screw Size |
N/A 1/4-28UNF |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 120 º |