RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Bore (d) |
N/A 1.2500 in |
O.D. (D) |
N/A 2.835 in72.000 mm |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 5778 lbf25700 N |
Locking Device |
N/A Set Screw Locking |
Other Dimensions
Outside Ring Width C |
N/A 0.787 in20 mm |
Radius r |
N/A 0.043 in1.1 mm |
Groove Position C1 |
N/A 0.224 in5.7 mm |
Center of Bearing from End S |
N/A 0.689 in17.5 mm |
Dimension S1 |
N/A 1 in25.4 mm |
Set Screw Distance S2 |
N/A 0.256 in6.5 mm |
Set Screw Size |
N/A 5/16-24UNF |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 120 º |