RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Bore (d)

N/A 1.3125 in

O.D. (D)

N/A 2.835 in72.000 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 5778 lbf25700 N

Locking Device

N/A Set Screw Locking

Other Dimensions

Outside Ring Width C

N/A 0.787 in20 mm

Radius r

N/A 0.043 in1.1 mm

Groove Position C1

N/A 0.224 in5.7 mm

Center of Bearing from End S

N/A 0.689 in17.5 mm

Dimension S1

N/A 1 in25.4 mm

Set Screw Distance S2

N/A 0.256 in6.5 mm

Set Screw Size

N/A 5/16-24UNF

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 120 º

Ratings

Static Radial Load Rating (C0)

N/A 3462 lbf15400 N