RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Bore (d) |
N/A 50.000 mm |
O.D. (D) |
N/A 3.543 in90.000 mm |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 7891 lbf35100 N |
Locking Device |
N/A Set Screw Locking |
Other Dimensions
Outside Ring Width C |
N/A 0.945 in24 mm |
Radius r |
N/A 0.043 in1.1 mm |
Groove Position C1 |
N/A 0.236 in6 mm |
Center of Bearing from End S |
N/A 0.748 in19 mm |
Dimension S1 |
N/A 1.283 in32.6 mm |
Set Screw Distance S2 |
N/A 0.354 in9 mm |
Set Screw Size |
N/A M10×1.25 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 120 º |