• A complete Jaw In-Shear coupling is composed of two standard Lovejoy L or C Type hubs (find under Jaw section), a Jaw In-Shear 6 Pin Urethane Element, and a Jaw In-Shear 6 Pin Ring. (Spacers are also available for sizes LS090-CS350.)
  • For highly corrosive, heavy wash down environments, the JIS 6 Pin design combined with Lovejoy’s stainless steel jaw hubs creates a fully stainless steel/urethane coupling.
Unit of Measure

Key Dimensions

Description 

N/A LS110-SPIDER W/RING-URE

Coupling Size

N/A LS110

Ring Material

N/A Stainless Steel

Application

N/A Jaw In Shear Spider & Ring

Number of Pieces

N/A 2

Weight

N/A 0.96 lb

Complete Coupling Weight

N/A 5.90 lb

Coupling Type

N/A Jaw In-Shear

Dimensional Data

Width

N/A 4.000 in

Height

N/A 4.000 in

Depth

N/A 5.00 in

Cubic inches

N/A 80.00000 in³

Dimensional Data of Related Coupling

Overall Length

N/A 5.00 in127.00 mm

Min. Bore (Dimensions ID1/ID2)

N/A 0.630 in16.00 mm

Max. Bore (Dimensions ID1/ID2)

N/A 1.625 in4.00 mm

Length thru Bore (Dimensions LTB1/LTB2)

N/A 1.680 in42.67 mm

Outside Diameter

N/A 3.32 in84.33 mm

Thread (Dimension T)

N/A 3/8-16

Dimension G

N/A 1.640 in41.66 mm

Dimension HD

N/A 3.320 in84.33 mm

Dimension W

N/A 1.450 in36.83 mm

Performance Data of Related Coupling

Max. Speed

N/A 5900.00 rpm

Coupling Nominal Torque

N/A 1090.00 in·lb

Max. Torque

N/A 2180.00 in·lb

Kit Contains

Kit Contains

N/A
  • (1) Jaw-In Shear Spider
  • (1) Jaw-In Shear Ring