• A complete Jaw In-Shear coupling is composed of two standard Lovejoy L or C Type hubs (find under Jaw section), a Jaw In-Shear 6 Pin Urethane Element, and a Jaw In-Shear 6 Pin Ring. (Spacers are also available for sizes LS090-CS350.)
  • For highly corrosive, heavy wash down environments, the JIS 6 Pin design combined with Lovejoy’s stainless steel jaw hubs creates a fully stainless steel/urethane coupling.
Unit of Measure

Key Dimensions

Description 

N/A CS280-SPIDER W/RING-URE

Coupling Size

N/A CS280

Ring Material

N/A Stainless Steel, Urethane

Application

N/A Jaw In-Shear

Number of Pieces

N/A 2

Weight

N/A 7.43 lb

Coupling Type

N/A Jaw In-Shear

Dimensional Data

Width

N/A 8.940 in

Height

N/A 8.940 in

Depth

N/A 2.970 in

Cubic inches

N/A 237.373092 in³

Coupling Size

N/A 280

Dimensional Data of Related Coupling

Overall Length

N/A 9.430 in239.50 mm

Min. Bore (Dimensions ID1/ID2)

N/A 1.250 in32.00 mm

Max. Bore (Dimensions ID1/ID2)

N/A 3.000 in76 mm

Length thru Bore (Dimensions LTB1/LTB2)

N/A 3.120 in79.25 mm

Outside Diameter

N/A 7.5 in190.5 mm

Thread (Dimension T)

N/A 1/2-13

Dimension G

N/A 3.190 in81.03 mm

Dimension HD

N/A 5.500 in139.70 mm

Dimension W

N/A 0.830 in21.08 mm

Performance Data of Related Coupling

Max. Speed

N/A 2600 rpm

Coupling Nominal Torque

N/A 13300.00 in·lb

Max. Torque

N/A 26600.00 in·lb

Performance Data

Normal Temperature Range

N/A -30 to 200 ºF