• A complete Jaw In-Shear coupling is composed of two standard Lovejoy L or C Type hubs (find under Jaw section), a Jaw In-Shear 6 Pin Urethane Element, and a Jaw In-Shear 6 Pin Ring. (Spacers are also available for sizes LS090-CS350.)
  • For highly corrosive, heavy wash down environments, the JIS 6 Pin design combined with Lovejoy’s stainless steel jaw hubs creates a fully stainless steel/urethane coupling.
Unit of Measure

Key Dimensions

Description 

N/A LS110-JAW IN SHEAR RING

Coupling Type

N/A Jaw In-Shear

Material

N/A Stainless Steel

Style

N/A Wrap Type

Color

N/A Gray

Weight

N/A 0.61 lb

Complete Coupling Weight

N/A 5.90 lb

Dimensional Data

Height

N/A 4.000 in

Depth

N/A 1.450 in

Width

N/A 4.000 in

Cubic inches

N/A 23.20000 in³

Dimensional Data of Related Coupling

Coupling Size

N/A LS110

Dimension W

N/A 1.450 in36.83 mm

Performance Data of Related Coupling

Coupling Nominal Torque

N/A 1090.00 in·lb