• The chart below shows dimensions for locknuts and lockplates used in the mounting of straight bore bearings on shafts.
  • Other dimensions and tolerances related to shaft configurations are also shown.
  • Dimensions are presented according to bearing bore size and are applicable to bearings in the various series (e.g., 222,223 etc.).
Unit of Measure

Key Dimensions

Bearing Bore

N/A 380 mm

Locknut

N/A N 076

Lockplate

N/A P 76

Threads

Major Diameter

N/A 379.91 mm14.957 in

Threads No. per Inch

N/A 5

Shaft

Relief Diameter A

N/A 372.47 mm14.664 in

Diameter S-3

N/A 371.48 mm14 5/8 in
L1 N/A 51.59 mm2.031 in
H2 N/A 12.7 mm0.5 in
S3 N/A 38.1 mm1 1/2 in

Locknut/Lockplate

C1

N/A 450.98 mm17.755 in

D

N/A 48.67 mm1.916 in

G

N/A 31.24 mm1.23 in
H14 N/A 15.34 mm0.604 in

R

N/A 304.8 mm12 in

F

N/A 61.12 mm2.406 in
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 2 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 3 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 4 Tolerance ±0.25 mm (±0.010 in)