• Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.

* Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.
Unit of Measure

Key Dimensions

d1

N/A 240 mm

L

N/A 211 mm
C1 N/A 39 mm

Thread G

N/A Tr260x4

D3

N/A 330 mm

Locknut

N/A HM52T

Lockwasher and Lockplates

N/A MB52

Appropriate Hydraulic Nut

N/A HMV52
  • 1 Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.