• Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.
Unit of Measure

Key Dimensions

d1

N/A 2.9375 in74.61 mm
L1 N/A 63 mm

C

N/A 18 mm

Thread G

N/A M85x2

D3

N/A 110 mm

Locknut

N/A KM17

Lockwasher and Lockplates

N/A MB17

Appropriate Hydraulic Nut

N/A HMV 17
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)