Unit of Measure

Key Dimensions

Thread D11 N/A M100x2

D3

N/A 130.000 mm

D4

N/A 120 mm

Bn

N/A 18 mm

s

N/A 10 mm

T

N/A 4 mm

Lockwasher

N/A MB 20
  • 1 Means metric thread and the digits are major diameter of thread and pitch.
    Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.