Unit of Measure

Key Dimensions

Thread D11 N/A M125x2

D3

N/A 160.000 mm

D4

N/A 148 mm

Bn

N/A 21 mm

s

N/A 12 mm

T

N/A 5 mm

Lockwasher

N/A MB 25
  • 1 Means metric thread and the digits are major diameter of thread and pitch.
    Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.