The chart below shows dimensions for adapter assemblies and components used in the tapered bore bearings on shafts.
Components are ordered seperately.
Unit of Measure

Key Dimensions

Series

N/A 222K

Removal Nut O.D. C

N/A 176.23 mm6.938 in

Bearing Number

N/A 22224K

Taper

N/A 1:12

Shaft Dimensions

Diameter d

N/A 110 mm4.331 in
Tolerance1 N/A -0.13 mm-0.005 in

Adapter Dimensions

Major Diameter

N/A 130.28 mm5.129 in
L2 N/A 72 mm2.835 in

a

N/A 4 mm0.157 in

Accessory Numbers

Removal Nut

N/A ARN 24

Sleeve

N/A SK 12022

Locknut

N/A AN 22

Lockwasher and Lockplates

N/A W 22
  • 1 Tolerance range is from +0 to value listed.
  • 2 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)