The chart below shows dimensions for adapter assemblies and components used in the tapered bore bearings on shafts.
Components are ordered seperately.
Unit of Measure

Key Dimensions

Series

N/A 223K

Removal Nut O.D. C

N/A 68.4 mm2.693 in

Bearing Number

N/A 22309K

Taper

N/A 1:12

Shaft Dimensions

Diameter d

N/A 40 mm1.575 in
Tolerance1 N/A -0.08 mm-0.003 in

Adapter Dimensions

Major Diameter

N/A 49.02 mm1.93 in
L2 N/A 32 mm1.26 in

a

N/A 3 mm0.118 in

Accessory Numbers

Removal Nut

N/A N 10

Sleeve

N/A SK 4523

Locknut

N/A N 08

Lockwasher and Lockplates

N/A W 08
  • 1 Tolerance range is from +0 to value listed.
  • 2 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)