• The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
Unit of Measure

Key Dimensions

Series

N/A 222K

Diameter d

N/A 1.6875 in

Bearing Number

N/A 22210K

Taper

N/A 1:12

Shaft Dimensions

Tolerance1 N/A -0.003 in

Adapter Dimensions

B2

N/A 1.755 in

S

N/A 0.558 in

D1

N/A 2.693 in

Accessory Numbers

Sleeve

N/A S-10

Locknut

N/A N 10

Lockwasher and Lockplates

N/A W 10
  • 1 Tolerance range is from +0 to value listed.