Unit of Measure

Key Dimensions

Description 

N/A HM-30-1-3/8-PULLEY

Model

N/A HM-30

Type

N/A Fixed Center - Driver

Belt Size

N/A 4430V

Ratio

N/A 7.4:1

Weight

N/A 51.00 lb

UPC Number

N/A 21616

Dimensional Data

Bore Diameter 

N/A 1 3/8 in

Width

N/A 5.120 in

Outside Diameter

N/A 12.500 in

Max. Pitch Diameter (Dimension PD)

N/A 12.100 in

Min. Pitch Diameter (Dimension PD)

N/A 4.430 in

Overall Length

N/A 14.13 in

Cubic inches

N/A 2207.81250 in³

Performance Data

Torque Capacity

N/A 10 to 30 in·lb

Motor Power at 1,750 rpm

N/A 7.5 to 20 hp